Model TC10-C

Threaded thermocouple

With protection tube

Selected documents
Sales contact Questions? Find a contact in your vicinity.

Applications

    • Machine building, plant and vessel construction
    • Energy and power plant technology
    • Chemical industry
    • Food and beverage industry
    • Sanitary, heating and air-conditioning technology

Special features

    • Sensor ranges from -40 ... +1,200 °C (-40 ... +2,192 °F)
    • With integrated fabricated protection tube
    • Spring-loaded measuring insert (replaceable)
    • Explosion-protected versions

Description

Thermocouples of this series are designed for screw-fitting directly into the process, mainly in vessels and pipelines. These thermometers are suitable for liquid and gaseous media under moderate mechanical load and normal chemical conditions.

The protection tube from stainless steel is fully welded and screwed into the connection head. The interchangeable measuring insert can be removed without taking out the complete sensor from the plant. This enables inspection, measuring equipment monitoring or, when servicing is necessary, replacement while the plant is running. The choice of standard lengths assists with short delivery times and the possibility of stocking spare parts.

Insertion length, process connection, protection tube design, connection head, type and number of sensors, accuracy and connection method can each be selected to suit the respective application.

Optionally we can fit transmitters from the WIKA range into the connection head of the TC10-C.

Wish list - Documents (0)

There are currently no documents on your wish list. You can add any document from the download area to your wish list. To do this, select the desired language using the flag symbol.

The maximum number of 20 entries was reached.

To receive your download link via e-mail, enter your address here:

The e-mail address is invalid.