Model TC10-D

Threaded thermocouple

Miniature design

Selected documents
Sales contact Questions? Find a contact in your vicinity.

Applications

  • Machine building, plant and vessel construction
  • Propulsion technology
  • Air-conditioning and refrigeration systems

Special features

    • Sensor ranges from -40 ... +600 °C (-40 ... +1,112 °F)
    • Compact design
    • Universal application
    • Direct installation into the process
    • Explosion-protected versions

Description

Thermocouples of this series are used for the measurement of liquid and gaseous media at low and medium pressures.

The thermocouple is screwed directly into the process. The electrical connection is made via connection terminals in the connection head (splash-proof).

The measuring inserts are available in two variants, depending upon the application. The choice is between a replaceable, springloaded miniature measuring insert and a non-replaceable, permanently screwed-in design.

Insertion length, process connection and sensor can each be selected for the respective application.

Wish list - Documents (0)

There are currently no documents on your wish list. You can add any document from the download area to your wish list. To do this, select the desired language using the flag symbol.

The maximum number of 20 entries was reached.

To receive your download link via e-mail, enter your address here:

The e-mail address is invalid.