Model TC10-H

Thermocouple

Without thermowell

Selected documents
Sales contact Questions? Find a contact in your vicinity.

Applications

  • For direct installation into the process
  • Machine building
  • Motors
  • Bearings
  • Pipelines and vessels

Special features

    • Sensor ranges from -40 ... +1,200 °C (-40 ... + 2,192 °F)
    • For insertion, screw-in with optional process connection
    • Connection head form B or JS
    • Explosion-protected versions

Description

Thermocouples without thermowell are particularly suitable for those applications in which the metal sensor tip is mounted directly into bored holes (e.g. in machine components) or directly into the process for any application with no chemically aggressive media or abrasion.

For mounting into a thermowell, a spring-loaded compression fitting should be provided, since only this can press the measuring tip into the bottom of the thermowell. Otherwise a - potentially critical - force could be exerted on the measuring tip. Mounting is usually made directly into the process. Fastening elements such as threaded fittings, union nuts, etc. can also be used.

The flexible part of the probe is a mineral-insulated cable (sheathed cable). It consists of a stainless steel outer sheath, which contains the insulated internal leads, embedded within a high-density ceramic compound and is also suitable for use at higher temperatures.

Optionally we can fit analogue or digital transmitters from the WIKA range into the connection head.

Wish list - Documents (0)

There are currently no documents on your wish list. You can add any document from the download area to your wish list. To do this, select the desired language using the flag symbol.

The maximum number of 20 entries was reached.

To receive your download link via e-mail, enter your address here:

The e-mail address is invalid.