Models TC12-B, TC12-M

Process thermocouple

For additional thermowell or basis module

Selected documents
Sales contact Questions? Find a contact in your vicinity.

Applications

  • Chemical industry
  • Petrochemical industry
  • Offshore
  • Plant and vessel construction

Special features

  • Application ranges from -40 ... +1,200 °C (-40 ... +2,192 °F)
  • For many variants of temperature transmitters including field transmitter
  • For mounting in all standard thermowell designs
  • Spring-loaded measuring insert (replaceable)
  • Explosion-protected versions

Description

Thermocouples in this series can be combined with a large number of thermowell designs. The replaceable, centrically spring-loaded measuring insert and its extended spring travel enable combination with the widest range of connection head designs.

A wide variety of possible combinations of sensor,
connection head, insertion length, neck length, connection to thermowell etc. are available for the thermometers; suitable for any thermowell dimension and any application.

Operation without thermowell is only recommended in certain applications.

Process thermocouple model TC12-B

Process thermocouple model TC12-B

  • Process thermocouple model TC12-BBasis module model TC12-M
Wish list - Documents (0)

There are currently no documents on your wish list. You can add any document from the download area to your wish list. To do this, select the desired language using the flag symbol.

The maximum number of 20 entries was reached.

To receive your download link via e-mail, enter your address here:

The e-mail address is invalid.