Model TC40

Cable thermocouple

Mineral-insulated cable (MI cable)

Selected documents
Sales contact Questions? Find a contact in your vicinity.

Applications

  • For direct installation into the process
  • Machine building
  • Motors
  • Bearing
  • Pipes and vessels


Special features

    • Sensor ranges from -40 ... +1,260 °C [-40 ... +2,300 °F]
    • For insertion or screw-in with optional process connection
    • Cable from fibreglass, PFA/PTFE, silicone and other cable sheath materials
    • Versions with/without connector or connection housing (option)
    • Explosion-protected versions (option)

Description

Cable thermocouples are particularly suited to those applications in which the metal probe tip is mounted directly into bored holes (e.g. in machine components) or directly into the process for any application with no chemically aggressive media or abrasion.

A large number of different explosion protection approvals are available for the TC40.

For mounting into a thermowell, a spring-loaded compression fitting should be provided, since only this can press the measuring tip into the bottom of the thermowell. Otherwise a potentially critical force could be exerted on the measuring tip.

In the standard version the cable probes are manufactured without process connections. Fastening elements such as threaded connections, compression fittings, etc. are possible as options.

With cable

With cable

  • With cableWith flying leadsWith connector
Wish list - Documents (0)

There are currently no documents on your wish list. You can add any document from the download area to your wish list. To do this, select the desired language using the flag symbol.

The maximum number of 20 entries was reached.

To receive your download link via e-mail, enter your address here:

The e-mail address is invalid.