Model TC46

Hot runner thermocouple

Selected documents
Sales contact Questions? Find a contact in your vicinity.

Applications

  • Plastics and rubber industry
  • Hot runner bushings, drops and nozzles
  • Hot runner manifolds
  • Moulds used in injection moulding machines
  • For direct installation into the process

Special features

    • Plastic-encapsulated transition eliminates all possibilities of potential defects when inserted, formed and used in hot runner systems.
    • The thermocouple can be installed into the hot runne system without any fixing through bending or forming the sheathed cable or with a rotatable (if required, spring-loaded) union screw.
    • The thermocouples are available with a variety of sheath materials, including austenitic 300 series and ferritic 400 series stainless steel, as well as corrosion-resistant, and at high temperatures oxidation-resistant, alloys.
    • Sensor diameter from 0.5 ... 3.0 mm (0.020" ... 0.118")
    • Compensating cable are available in a variety of insulation materials. These include Kapton, fibreglass, PTFE or PVC with or without stainless steel braid

Specifications

The TC46 series thermocouples are custom-designed to suit all applications where sheathed thermocouples are required. An extensive range of elements, transition sleeves and process connections can be individually selected for the appropriate application. With the flexibility and small diameters in which they are available, model TC46 thermocouples can be used in locations that are not easily accessible.

Thanks to their unique design, the hot runner thermocouples are especially suited for applications where the metal sensor tip is fitted directly into a drilled hole or press-fitted into a grooved channel along the machined parts.

In the standard version the thermocouples are manufactured without process connections. Fastening elements such as a union screw, a compression fitting, or a spring-loaded or customer-specific hold down device can be attached and are available as options.

Similar products
Hot runner thermocouple
  • Hot runner thermocouple
Wish list - Documents (0)

There are currently no documents on your wish list. You can add any document from the download area to your wish list. To do this, select the desired language using the flag symbol.

The maximum number of 20 entries was reached.

To receive your download link via e-mail, enter your address here:

The e-mail address is invalid.