Model TC47-MB

Melt bolt thermocouple

For the plastics machinery industry

Selected documents
Sales contact Questions? Find a contact in your vicinity.

Applications

  • Plastics extrusion and rubber industry
  • For direct installation into the process

Special features

  • The sensor is fixed at a pre-determined bolt length and mounted into the process
  • The thermocouple sensors are available with a variety of junction configurations
  • Sheath material ranges from stainless steel, corrosion resistant and high temperature oxidation resistant alloys
  • Sensor diameter from 4 mm to a flat surface
  • Interchangeable and easily replaceable

Description

The TC47-MB melt bolt thermocouple is a general purpose temperature sensor designed to suit specific applications on extrusion machines. An extensive range of elements and process connection lengths can be individually selected for the appropriate application. With the flexibility of assorted tip configurations and immersion lengths, the model TC47-MB thermocouple can be used in a wide variety of easily accessible locations.

With the option of an adjustable compression fitting, this allows the sensor to be secured at a specific length into the process. They are especially suited for applications where the metal sensor tip is securely fastened into the media. The temperature sensor can be modified to suit specific application as required.

Melt bolt thermocouple
  • Melt bolt thermocouple
Wish list - Documents (0)

There are currently no documents on your wish list. You can add any document from the download area to your wish list. To do this, select the desired language using the flag symbol.

The maximum number of 20 entries was reached.

To receive your download link via e-mail, enter your address here:

The e-mail address is invalid.