Model TC47-MT

Manifold thermocouple

For the plastics machinery industry

Selected documents
Sales contact Questions? Find a contact in your vicinity.

Applications

  • Plastics and rubber industry
  • Hot runner manifolds for injection mould machines
  • Compression platens
  • Packaging

Special features

  • The sensor is fixed at a pre-detemined length and mounted into the process
  • The manifold thermocouple is a medium to low profile in design
  • Extension cable is available in a variety of insulation and jacketed materials. These include fibreglass, PTFE or PVC to name a few
  • With or without stainless steel overbraid or interlocking flexible armour
  • Interchangeable and easily replaceable

Description

The TC47-MT manifold thermocouple is a general purpose temperature sensor designed to suit all applications where medium to low profile temperature detection is required. The thermocouple is designed to sense temperature where the metal sensor tip is fitted directly into a drilled hole.

The manifold thermocouple is held in place with a threaded screw or bolt. This allows the sensor to have a positive pressure at the tip when installed correctly. Due to the construction design, these sensors can be applied in areas that have harsh environment and difficult to reach.

Manifold thermocouple
  • Manifold thermocouple
Wish list - Documents (0)

There are currently no documents on your wish list. You can add any document from the download area to your wish list. To do this, select the desired language using the flag symbol.

The maximum number of 20 entries was reached.

To receive your download link via e-mail, enter your address here:

The e-mail address is invalid.