Model TC81

Thermocouples for flue gas temperature measurements

With thermowell

Selected documents
Sales contact Questions? Find a contact in your vicinity.

Applications

  • Blast furnaces, air heaters
  • Red-heat and heat treatment processes
  • Combustion of waste and special waste products
  • Major heating plants, heat generation

Special features

  • Application ranges up to 1,200 °C (2,192 °F)
  • Thermowell made of heat resistant steel
  • Measuring insert replaceable
  • Gastight process connection

Description

These straight thermocouples assemblies consist of a connection head Form B, a measuring insert per DIN 43735 and a thermowell model TW81. Form A or C DIN-thermowells as well as thermowells with customer specific design are available.

Process connection can be provided with a stop flange or pipe coupling, the latter type gives a gastight connection.

These temperature probes are suitable for gaseous media in low pressure ranges (up to approx. 1 bar). Various thermowell materials are used with or without enamelling to meet the requirements of thermal stress.

The replaceable measuring insert is removable. This makes inspection and servicing straightforward. Sensor replacement is also possible during plant operation.

Selection of standard lengths enables a short delivery time and the possibility of stocking spare components.

Thermowell material, connection head and sensor can be selected individually for the specific application.

A transmitter can be fitted as an option. One of the advantages of a built-in transmitter is the increased reliability of the signal transmission.

Between the transmitter and the control room, lower-priced copper cable can be used rather than specific thermocouple or compensating cable. A cold junction is integrated in all WIKA transmitters.

Thermocouples for flue gas temperature measurements
  • Thermocouples for flue gas temperature measurements
Wish list - Documents (0)

There are currently no documents on your wish list. You can add any document from the download area to your wish list. To do this, select the desired language using the flag symbol.

The maximum number of 20 entries was reached.

To receive your download link via e-mail, enter your address here:

The e-mail address is invalid.