Model TC90

High pressure thermocouple

Selected documents
Sales contact Questions? Find a contact in your vicinity.

Applications

  • Plastics-producing industry
  • General high-pressure applications

Special features

  • Versions to customer specification
  • Various process connections
  • Short response times
  • Robust, vibration-resistant design
  • Various thermocouple types and electrical connection types

Description

This high-pressure thermocouple is used for temperature measurement in industrial applications. The thermocouple is suitable for the highest process requirements and enables reliable temperature measurement, for example, in plastics production and processing.

Each TC90 is designed and manufactured in accordance with individual customer specifications. These instruments are manufactured using special manufacturing processes and, in order to ensure their quality, specific test arrangements and material tests are applied.

This measuring assembly is sealed by means of metal-tometal sealing, high-pressure threaded connectors or sealing lenses, which have both proven successful over many years.

High pressure thermocouple
  • High pressure thermocouple
Wish list - Documents (0)

There are currently no documents on your wish list. You can add any document from the download area to your wish list. To do this, select the desired language using the flag symbol.

The maximum number of 20 entries was reached.

To receive your download link via e-mail, enter your address here:

The e-mail address is invalid.