Model TCA

Compact temperature switch, flameproof enclosure Ex d

For the process industry

Selected documents
Sales contact Questions? Find a contact in your vicinity.

Applications

  • Temperature monitoring and control of processes
  • Safety-critical applications in general process instrumentation, especially in the chemical and petrochemical industries, oil and gas industries, power generation incl. nuclear power plants, water/wastewater industries, mining
  • For measuring points with limited space, e.g. control panels

Special Features

  • No power supply needed for switching of electrical loads
  • Setting ranges from -30 ... +10 °C to 160 ... 250 °C
  • Repeatability of the set point ≤ 1% span
  • 1 set point, SPDT or DPDT, high switching power up to AC 250 V, 15 A
  • Direct mounting or remote mounting with capillary ≤ 10 m

Description

These high-quality temperature switches have been developed especially for safety-critical applications. The high quality of the products and manufacturing in accordance with ISO 9001 ensure reliable monitoring of your plant. In production, the switches are traced by quality assurance software at every step and subsequently are 100 % tested.

In order to ensure as flexible operation as possible, the temperature switches are fitted with micro switches, which enable the switching of an electrical load of up to AC 250 V, 15 A directly.

For lower switching power ratings, such as for PLC applications, micro switches with gold-plated contacts can be selected as an option.
All wetted materials are from stainless steel as a standard. The measuring system parts and the flexible spiral armour are made of stainless steel.

The model TCA temperature switch is extremely robust and guarantees optimal operating characteristics in a limited space with repeatability lower than 1 % of span.

Wish list - Documents (0)

There are currently no documents on your wish list. You can add any document from the download area to your wish list. To do this, select the desired language using the flag symbol.

The maximum number of 20 entries was reached.

To receive your download link via e-mail, enter your address here:

The e-mail address is invalid.