Model TF-LCD

Longlife Digital Thermometer

Selected documents
Sales contact Questions? Find a contact in your vicinity.

Applications

  • Refrigeration industry
  • Heating, ventilation, air-conditioning
  • Mechanical engineering

Special Features

  • Resistant to moisture ingress
  • Extremely long life span

Description

Power supply
Solar or battery

Protection class
IP 68

Accuracy class
±1 K

Scale ranges
-39,9 °C to +49,9 °C
0,0 °C to +80,0 °C
0 °C to 120 °C

Operating temperatures
Case: -30 °C to +60 °C
Capillary and sensor:-50 °C to +60 °C

Display resolution
-39,9 °C to +49,9 °C: 0,1°C
0,0 °C to +80,0 °C: 0,1°C
0 °C to 120 °C: 1°C

Digit size
12 mm

Numbering
Digital display, negative temperatures with minus

Digit colour
Black

Ground colour of display
Silver-grey

Capillary
Plastic (PE)

Capillary length
Max. 10 m

Capillary outlet
Back

Wish list - Documents (0)

There are currently no documents on your wish list. You can add any document from the download area to your wish list. To do this, select the desired language using the flag symbol.

The maximum number of 20 entries was reached.

To receive your download link via e-mail, enter your address here:

The e-mail address is invalid.