Model TFS135

Bimetal temperature switch

For switching voltages up to 250 V

Selected documents
Sales contact Questions? Find a contact in your vicinity.

Applications

  • Machine building
  • Compressors
  • Pumps
  • Cooling and heating circuits

Special features

    • Fixed switching temperature
    • Automatic reset
    • No additional voltage supply
    • Switching voltages up to AC 250 V / 2.5 A
    • 2 switching contacts or Pt1000/Pt100 (option)

Description

Temperature switches are generally used in industry for limiting temperature. They monitor the temperature of machinery and equipment and, for example, switch off machinery if it overheats or switch on a fan to cool the equipment.

Function
Bimetals form the basis of the WIKA TFS135 temperature switches. Temperature sensing is carried out by a bimetal disc, which snaps over when the Nominal Switching Temperature (NST) is reached.

After cooling back down to the Reset Switching Temperature (RST), the switch returns to its original state.

The reset switching temperature is typically 15 ... 30 K below the switching temperature.

Contact version
The model TFS135 bimetal temperature switch is built with a Normally Closed contact.

A Normally Closed contact (NC = closed in the normal state) opens a circuit and shuts down the machinery.

After cooling down below the reset switching temperature, the contact returns to the original state, so that the monitored equipment can again work normally.

For extended temperature control the TFS135 is available with a second normally closed contact or with an additional Pt1000/Pt100 measuring element.

Wish list - Documents (0)

There are currently no documents on your wish list. You can add any document from the download area to your wish list. To do this, select the desired language using the flag symbol.

The maximum number of 20 entries was reached.

To receive your download link via e-mail, enter your address here:

The e-mail address is invalid.