Model TFS35

Temperature switch

Bimetal version, for switching voltages up to 48 V

Selected documents
Sales contact Questions? Find a contact in your vicinity.

Applications of the temperature switch

                      • Machine building
                      • Compressors
                      • Pumps
                      • Cooling and heating circuits
                      • Mobile hydraulics


Special features of the temperature switch

    • Fixed switching temperature
    • Automatic reset
    • No additional voltage supply
    • Switching voltages up to AC 48 V / 3 A

Description of the temperature switch

Temperature switches are generally used in industry for limiting temperature. They monitor the temperature of machinery and equipment and, for example, switch off machinery if it overheats or switch on a fan to cool the equipment.

Function
Bimetals form the basis of the WIKA TFS35 temperature switches. Temperature sensing is carried out by a bimetal disc, which snaps over when the nominal switching temperature (NST) is reached.

On cooling back down to the reset switching temperature (RST), the temperature switch returns to its original state.

The reset switching temperature is typically 15 ... 40 K below the switching temperature.

Contact design
The model TFS35 bimetal temperature switch can be delivered in two contact designs.

A Normally Closed (NC = closed in the normal state) opens a circuit and shuts down the machinery.

A Normally Open (NO = open in the normal state) closes a circuit on reaching the switching temperature, in order that, for example, a fan or warning lamp can be switched on.

After cooling down below the reset switching temperature, the contact returns to the original state, so that the monitored equipment can again work normally.

Wish list - Documents (0)

There are currently no documents on your wish list. You can add any document from the download area to your wish list. To do this, select the desired language using the flag symbol.

The maximum number of 20 entries was reached.

To receive your download link via e-mail, enter your address here:

The e-mail address is invalid.