Model TGT70

Expansion thermometer with electrical output signal

Stainless steel version, with or without capillary

Selected documents
Sales contact Questions? Find a contact in your vicinity.

Applications

  • General-purpose instruments for gaseous, liquid and highly-viscous media
  • Refrigeration and air-conditioning applications
  • Machine building and plant construction
  • Power engineering, renewable energies
  • Building services

Special features

  • Case and stem from stainless steel
  • Nominal size 63, 100
  • Scale range -40 ... +250°C
  • Easy-to-read analogue indication
  • Electrical output signal e.g. 4 ... 20 mA

Description

At any point where the process temperature must be displayed locally and there is a requirement to simultaneously transmit the signal to a central controller or remote control room, the model TGT70 intelliTHERM® can be used.

Through the combination of a mechanical measuring system and precise electronic signal processing, the process temperature can be read securely, even if the power supply is lost.

The built-in Bourdon tube system generates a rotational pointer movement that is proportional to the temperature. An electronic angle encoder (non-contact, and therefore completely free from wear and friction) determines the position of the instrument pointer. From this, the electrical output signal, proportional to the temperature, is produced. The basis of the intelliTHERM® comes from instrument variants derived from the the model 70 expansion thermometers (see data sheet TM 81.01).

 

Nominal size 100

Nominal size 100

  • Nominal size 100Nominal size 63
Wish list - Documents (0)

There are currently no documents on your wish list. You can add any document from the download area to your wish list. To do this, select the desired language using the flag symbol.

The maximum number of 20 entries was reached.

To receive your download link via e-mail, enter your address here:

The e-mail address is invalid.