Our website uses cookies. By continuing to use it, you agree to their use.
Solutions for pressure, temperature, force and level measurement, flow measurement, calibration and SF6 gas solutions from WIKA are an integral component of our customers' business processes.
This is why we consider ourselves to be not just suppliers of measurement components but rather more a competent partner that offers comprehensive solutions in close co-operation with our customers – customised and precisely designed products for the exact requirement.
Back to overview
Threaded
Resistance thermometers of this series are used as universal thermometers for the measurement of liquid and gaseous media in the range of -50 ... +250 °C [-58 ... +482 °F].
They can be used for pressures up to 140 bar with sensor diameter 3 mm and up to 270 bar with sensor diameter 6 mm, dependent on the instrument version. All electrical components are protected against humidity (IP67 or IP69K) and designed to withstand vibration (20 g, depending on the instrument version).
The resistance thermometer is available with direct sensor output or integrated transmitter, which can be configured individually via the PC configuration software WIKAsoft-TT. Measuring range, damping, fault signal per NAMUR NE43 and TAG no. can be adjusted.
Insertion length, process connection, sensor and connection method can each be selected for the respective application from the order information. The model TR33 resistance thermometer consists of a thermowell with fixed process connection and is screwed directly into the process. The electrical connection is made via an M12 x 1 circular connector. An adapter for electrical connection with angular connector per DIN EN 175301-803 is optionally available (patent, property right: 001370985).
Model PU-548
For temperature transmitters and resistance thermometers
Model TR34
Threaded, explosion-protected version
Model TR21-C
For sanitary applications, with integrated sterile connection
Model TR31
Model TFT35
With integrated transmitter
Model TR21-A
For sanitary applications, with flange connection
Model TR21-B
For sanitary applications, for orbital welding
“An end to the uncertainty” - DIN EN 60751:2009 legitimises the use of platinum resistance thermometers in industrial applications (PDF)
There are currently no documents on your wish list. You can add any document from the download area to your wish list. To do this, select the desired language using the flag symbol.
The maximum number of 20 entries was reached.
To receive your download link via e-mail, enter your address here:
The e-mail address is invalid.
Note: There are currently no articles in your request list. You can add any article from the product details to your wish list. To do this, select the desired article in the table.
The maximum number of entries was reached.
To receive your personal offer, we require some additional information from you.