Model TR40

Cable resistance thermometer

Selected documents
Sales contact Questions? Find a contact in your vicinity.

Application

  • For direct installation into the process
  • Machine building
  • Motors
  • Bearing
  • Pipelines and vessels

Special features

    • Sensor ranges from -196 ... +600 °C (-320 ... +1,112 °F)
    • For insertion, screw-in with optional process connection
    • Cable from PVC, silicone, PTFE or glass fibre
    • Explosion-protected versions

Description

Cable resistance thermometers are particularly suited to those applications in which the metallic sensor tip is mounted directly into bored holes (e.g. in machine components) or directly into the process for any application with no chemically aggressive media or abrasion.

For mounting into a thermowell, a spring-loaded compression fitting should be provided, since only this can press the sensor tip into the bottom of the thermowell. Otherwise a potentially critical force could be exerted on the measuring tip.

In the standard version the cable sensors are manufactured without process connections. Fastening elements such as threaded fittings, union nuts, etc. can also be used.

Wish list - Documents (0)

There are currently no documents on your wish list. You can add any document from the download area to your wish list. To do this, select the desired language using the flag symbol.

The maximum number of 20 entries was reached.

To receive your download link via e-mail, enter your address here:

The e-mail address is invalid.