Model TR55

Resistance thermometer

With spring-loaded tip

Selected documents
Sales contact Questions? Find a contact in your vicinity.

Applications

Bearing temperature measurement on:

  • Pumps
  • Gears
  • Motors

Special features

    • Sensor ranges from -50 ... +500 °C (-58 ... +932 °F)
    • Compact design
    • Spring-loaded tip
    • Explosion-protected versions

Description

The model TR55 resistance thermometer is ideally suited for the measurement of surface temperature at bearing shells on pumps, gears or motors under dry ambient conditions at the measuring tip. The spring-loaded, flat measuring tip ensures a constant contact pressure of the thermometer on the outer surface of the bearing shell. The optimum insertion depth can be set by means of a compression fitting.

Analogue or digital transmitters built into the connection head are capable of making various output signals available, for example 4 ... 20 mA, HART® protocol, PROFIBUS® PA or FOUNDATION™ Fieldbus.

Wish list - Documents (0)

There are currently no documents on your wish list. You can add any document from the download area to your wish list. To do this, select the desired language using the flag symbol.

The maximum number of 20 entries was reached.

To receive your download link via e-mail, enter your address here:

The e-mail address is invalid.