Our website uses cookies. By continuing to use it, you agree to their use.
Solutions for pressure, temperature, force and level measurement, flow measurement, calibration and SF6 gas solutions from WIKA are an integral component of our customers' business processes.
This is why we consider ourselves to be not just suppliers of measurement components but rather more a competent partner that offers comprehensive solutions in close co-operation with our customers – customised and precisely designed products for the exact requirement.
Back to overview
Battery operation
The DiwiTherm® is the ideal combination of a digital display and a resistance thermometer. This compact temperature measuring instrument can be used in a wide range of applications and works without an external power supply.
A wide variety of possibilities for the combination of insertion length, neck length, connection to thermowell etc. are available for the thermometers, suitable for any thermowell dimension and the widest range of applications.
Operation without thermowell is only recommended in certain applications.
Optionally, the DiwiTherm® can be manufactured with a process connection for measuring the temperature on a pipe's surface.
Model TW15
Hexagon (continuous), wrench flats or round with hexagon
Models TW40-8, TW40-9
Version per DIN 43772 form 2F, 3F
Model TW55
Version per DIN 43772 form 4, 4F
Model TW20
Socket-weld design
Model TW35
Version per DIN 43772 form 2, 3, 2G, 3G
Model TW50
Version per DIN 43772 form 6, 7, 9
Model TW25
With neck tube
“An end to the uncertainty” - DIN EN 60751:2009 legitimises the use of platinum resistance thermometers in industrial applications (PDF)
Case Study: Refiner Benefits from WIKA’s Flexible Radial Temperature Measurement Solution for Hydrotreaters
Multipoint Thermocouples: The Ideal High Temperature Sensors for Ammonia Applications
There are currently no documents on your wish list. You can add any document from the download area to your wish list. To do this, select the desired language using the flag symbol.
The maximum number of 20 entries was reached.
To receive your download link via e-mail, enter your address here:
The e-mail address is invalid.
Note: There are currently no articles in your request list. You can add any article from the product details to your wish list. To do this, select the desired article in the table.
The maximum number of entries was reached.
To receive your personal offer, we require some additional information from you.