Model TW15

Screw-in thermowell (solid-machined)

Hexagon (continuous), wrench flats or round with hexagon

Selected documents
Sales contact Questions? Find a contact in your vicinity.

Applications

  • Chemical industry, process technology, apparatus construction
  • For high chemical demands
  • For high process loads

Special Features

  • International standard
  • Model TW15-R: Design suitable for use of special material
  • Possible thermowell forms:
    - tapered, straight or stepped
    - "Quill Tip" version (with open tip)

Description

Each thermowell is an important component of any temperature measurement point. It is used to separate the process from the surrounding area, thus protecting the environment and operating personnel and keeps aggressive media, high pressures and flow rates from the temperature sensor itself and thereby enables the thermometer to be exchanged during operation.

Based on the almost limitless application possibilities, there are a large number of variants, such as thermowell designs or materials.

The type of process connection and the basic method of manufacture are important design differentiation criteria. A basic differentiation can be made between threaded and weld-in thermowells, and those with flange connections.

Furthermore, one can differentiate between fabricated and solid-machined thermowells.

Fabricated thermowells are constructed from a tube, that is closed at the tip by a welded solid tip. Solid-machined thermowells are manufactured from barstock.

The TW15 series of solid-machined screw-in thermowells are suitable for use with numerous electrical and mechanical thermometers from WIKA.

Due to the heavy-duty design, these international design thermowells are the first choice for use the chemical and petrochemical industries and in plant construction.

Screw-in thermowell (solid-machined)
  • Screw-in thermowell (solid-machined)
Wish list - Documents (0)

There are currently no documents on your wish list. You can add any document from the download area to your wish list. To do this, select the desired language using the flag symbol.

The maximum number of 20 entries was reached.

To receive your download link via e-mail, enter your address here:

The e-mail address is invalid.