Our website uses cookies. By continuing to use it, you agree to their use.
Solutions for pressure, temperature, force and level measurement, flow measurement, calibration and SF6 gas solutions from WIKA are an integral component of our customers' business processes.
This is why we consider ourselves to be not just suppliers of measurement components but rather more a competent partner that offers comprehensive solutions in close co-operation with our customers – customised and precisely designed products for the exact requirement.
Back to overview
With pressure port or flush diaphragm
Instrument constructionThe model UPT-2x process transmitter has been developed for applications which require an intelligent sensor. Particularly the integrated temperature compensation makes the process transmitter interesting for a wide range of applications.The measuring cell is made of stainless steel 316L or of a combination with high-quality Elgiloy®.The case is rotatable by 330° and the LC display can be mounted in different positions, displaceable in 90° steps. The LC display is easy to read in any mounting position, even from a distance of up to 5 m.
HART® protocolThe process transmitter can be installed both in applications using analogue technique and modern systems communicating via the HART® protocol.Via the display and operating module or the HART® interface this process transmitter can be configured directly on site or remotely via a process control system.TurndownAn adjustable turndown (20:1) allows to register exact process values with optimised limits of the measuring
Model PU-H
VIATOR® HART® modems
Models DIH50, DIH52
Model IS Barrier
For applications in hazardous areas
Model DPT-10
Models IPT-20, IPT-21
With welded metallic measuring cell
Models CPT-20, CPT-21
With capacitive ceramic measuring cell
Electrically conductive plastic case
From the pressure to the tank contents: process transmitters designed for flexibility (PDF)
There are currently no documents on your wish list. You can add any document from the download area to your wish list. To do this, select the desired language using the flag symbol.
The maximum number of 20 entries was reached.
To receive your download link via e-mail, enter your address here:
The e-mail address is invalid.
Note: There are currently no articles in your request list. You can add any article from the product details to your wish list. To do this, select the desired article in the table.
The maximum number of entries was reached.
To receive your personal offer, we require some additional information from you.